Analog Switch, Dual SPDT, High Bandwidth, USB 1.1

Favorite

Overview

The NLAS4717EP is an advanced CMOS analog switch fabricated in sub-micron silicon gate CMOS technology. The device is a dual independent Single Pole Double Throw (SPDT) switch featuring low RDS(on) of 4.5 ohms at 3.0 V.
The device also features guaranteed Break-Before-Make (BBM) switching, assuring the switches never short the driver.
The NLAS4717EP is available in two small size packages:
WQFN: 1.4 x 1.8 mm mm
Microbump: 2.0 x 1.5 mm

  • Cell Phones
  • PDAs
  • MP3s
  • Digital Still Cameras
  • USB 2.0 Full Speed (USB1.1) - 12 Mbps Compliant
  • Low RDS(on): 4.5 Ω @ 3.0V
  • Matching Between the Switches ۪.5 Ω
  • Wide Voltage Range: 1.8 V to 5.5 V
  • High Bandwidth > 90 MHz
  • 1.65 V to 5.5 V Operating Range
  • Low Threshold Voltages on Pins 4 and 8 (CTRL Pins)
  • Ultra-Low Charge Injection 𕟮.0 pC
  • Low Standby Current: ICC=1.0nA (Max) @ TA=25°C
  • *OVT on Pins 4 and 8 (CNTL Logic Pins)
  • These are Pb-Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS4717EPFCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-10

1

260

DSFTP

3000

N

2

4

SPDT

1

4.5

1.8

5.5

Price N/A

More Details

NLAS4717EPMTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-10

1

260

REEL

3000

N

2

4

SPDT

1

4.5

1.8

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :