Analog Switch, Dual DPDT

Favorite

Overview

The NLAS3699 is a dual independent ultra-low RON DPDT analog switch. This device is designed for low operating voltage, high current switching of speaker output for cell phone applications. It can switch a balanced stereo output. The NLAS3699 can handle a balanced microphone/speaker/ring-tone generator in a monophone mode. The device contains a break-make feature.

  • Cell Phone Speaker/Microphone Switching
  • Ringtone Chip/Amplifier Switching
  • Four Unbalanced (SingleEnded) Switches
  • Stereo Balanced (PushPull) Switching
  • Mobile Phones
  • Single Supply Operation 1.65 to 3.6 V
  • Maximum Breakdown Voltage: 5.0 V
  • Meets JEDEC MO220 Specifications
  • Low Static Power

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS3699MN1R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.5

1.65

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :