Wide Bandwidth, 4-Channel 2:1 Video Switch

Favorite

Overview

The NCS6433 is a wide bandwidth, bidirectional, Quad 2:1, NMOS-based video switch suitable for dealing with video signals such as RGB, composite, S-Video, and component video (YPbPr). The NCS6433 is controlled by a single switch-enabled (OE) input. When OE is low the switch is enabled and the A port is connected to the B port. When OE is high the switch is disabled and the high-impedance state exists between the A and B ports. The line select (SEL) input controls the data path of the multiplexer/demultiplexer. The NCS6433 has a wide bandwidth, low crosstalk, low on resistance, and fast switching times making it suitable for high-frequency video applications in high definition LCD TV's.

  • Flat Panel Displays including LCDTV
  • CRT Displays
  • DVD Reader/Writer
  • SetTop Boxes
  • Very Wideband Frequency Bandwidth: 570 MHz
  • Low Switch Serial Resistance RDSON < 4 Ohms Typical
  • Power Supply Voltage: 5 V
  • Less Than 0.25 ns Bidirectional Maximum Propagation Delay Through Switch
  • Low Quiescent Current: 3 uA Maximum
  • Very Low Crosstalk, -80 dB Typical at 10 MHz
  • Control Inputs are TTL/CMOS Compatible
  • Ideal for High Definition Video Applications
  • ESD HBM Protection >6 kV, 10 kV I/O to GND
  • Fast Switching - Better Than 10 ns
  • Capable of Driving a High Current at the Output (>100 mA)
  • Available in SOIC16 & TSSOP-16 Packages

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :