USB Port 2:1 Switch with Accessory and Charger Detection

Favorite

Overview

The FSA881 is a high-performance switch featuring automatic switching and accessory detection for a USB port. The FSA881 allows sharing of a common USB port to pass USB data, as well as factory programmability. In addition, the FSA881 integrates accessory detection of devices such as USB chargers and factory data cables. The FSA881 can be programmed for manual switching or automatic switching of data paths. VBUS_IN has 28V over-voltage tolerance.
The difference between the FSA881 and the FSA881 is that FSA880 JIG output is an open-drain, active-LOW output, while FSA881 JIG is an active-HIGH, CMOS output.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Switch Type: 2:1 USB
  • Switch Mechanism: Automatic switching with Available Interrupt
  • Accessory Detection: USB Data Cable; Chargers (CDP, DCP, Travel Adapter, Car Kit-CEA-936-A); Factory-Mode Cables
  • USB: FS and HS 2.0 Compliant
  • USB Charging: Battery Charging 1.1 Compliant; Charger Detect, DCD, OVT (28V)
  • UART: RxD and TxD
  • VBAT: 3.0 to 4.4V
  • Programmability: I2C
  • ESD: 15kV IEC 61000-4-2 Air Gap
  • Operating Temperature: -40°C to 85°C
  • Package: 16-Lead UMLP, 1.8x2.6x0.55mm, 0.4mm Pitch
  • JIG Option: FSA881 - Active HIGH

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :