Audio Jack Detection and Configuration Switch, Supports Volume Up/Down & Send/End Keys

Favorite

Overview

The FSA8108 is an audio jack detection switch for 3- or 4-pole accessories that detects the audio plug connection. The detection circuit monitors the microphone bias voltage to detect a volume up/down or send/end key press. For system flexibility, the FSA8108 features an I2C port with registers to allow programmability of AC timing specifications.
■ Detects 3- or 4-Pole Audio Accessories
■ Removes Audio Jack Pop-and-Click Caused by MIC Bias
■ Detects Key Press: Volume Up/Down, Send/End
■ Stuck Send/End Key Recovery
■ LDO Output for MIC Bias Voltage

  • Mobile Handsets
  • PMP/MP3 Players
  • Detection:
  • Audio Plug Connection
  • Volume Up/Down Key Press
  • Send/End Key Press
  • VDD: 2.7 to 4.5V
  • VIO: 1.6V to VDD
  • THD (MIC): 0.01% Typical
  • LDO Output for MIC Bias Voltage: 2.4V
  • ESD (IEC 61000-4-2): 15kV
  • Operating Temperature: -40°C to 85°C
  • Package: 12-Ball WLCSP
  • Top Mark: G6
  • Ordering Information: FSA8108BUCX

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA8108BUCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-12

1

260

REEL

3000

N

1

1

SPST

35

2.5

2.7

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :