Low Voltage SPST 0.4 Ohm Analog Switch

Favorite

Overview

The FSA2156 is a high-performance Single-Pole Single-Throw (SPST) analog switch that features ultra low RON of 0.4Ω (typical) at 2.7V VCC. The FSA2156 operates over the wide VCC range of 1.65V to 4.3V and is fabricated with sub-micron CMOS technology to achieve fast switching speeds. The select input is TTL-level compatible. FSA2156 features very low quiescent current even when the control voltage is lower than the VCC supply. This feature facilitates longer battery life in mobile handset applications and allows for the direct interface with baseband-processor, general-purpose I/Os.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Maximum 0.7ohm ON resistance (RON) for +2.7V supply
  • 0.25ohm max RON flatness for +2.7V supply
  • Space-saving Pb-free MicroPak™ and SC70 packaging
  • Broad Vcc operating range: 1.65 to 4.3V
  • Fast turn-on and turn-off times
  • Over-voltage tolerant TTL-compatible control input
  • Suitable for 2 UL USB2.0 applications (200mA)
  • Low ICCT current over an expanded control input range

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :