Low IZ Zener Diode, SOD523

Favorite

Overview

This series of Zener Diodes are packaged in a surface mount SOD−523 package. They are designed to provide precise voltage regulation, and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables, and other high density PC boards. The series is also available as Automotive Qualified.

  • Zener Voltage Regulation
  • Protection
  • Mobile Phones and other portal high density products, Automotive: Telematics, Infotainment, other Electronic Control Units (ECU)
  • Small Body Outline Dimensions: 1.20 mm X 0.6 mm
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • Wide Zener Breakdown Voltage Range - 1.8 V to 43 V
  • Low Reverse Current (IZT) - 50µA

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

44

Share

Product Groups:

Orderable Parts:

44

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

MM5Z4678T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

1.8

0.5

$0.0336

More Details

MM5Z4678T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

F

1.8

0.5

$0.0336

More Details

MM5Z4679T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

2

0.5

Price N/A

More Details

MM5Z4679T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

F

2

0.5

Price N/A

More Details

MM5Z4680T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

2.2

0.5

$0.0336

More Details

MM5Z4681T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

2.4

0.5

Price N/A

More Details

MM5Z4681T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

F

2.4

0.5

Price N/A

More Details

MM5Z4685T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3.6

0.5

$0.0476

More Details

MM5Z4686T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3.9

0.5

$0.0336

More Details

MM5Z4687T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

4.3

0.5

$0.0336

More Details

MM5Z4688T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

4.7

0.5

$0.0376

More Details

MM5Z4689T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

5.1

0.5

$0.0488

More Details

MM5Z4690T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

5.6

0.5

$0.0336

More Details

MM5Z4693T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

7.5

0.5

$0.0336

More Details

MM5Z4697T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

10

0.5

$0.0336

More Details

MM5Z4703T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

16

0.5

$0.0336

More Details

MM5Z4705T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

18

0.5

$0.0336

More Details

MM5Z4709T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

24

0.5

$0.0336

More Details

MM5Z4711T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

27

0.5

$0.0488

More Details

MM5Z4714T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

33

0.5

$0.0336

More Details

MM5Z4715T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

36

0.5

$0.0336

More Details

MM5Z4717T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

43

0.5

$0.0336

More Details

SZMM5Z4678T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

1.8

0.5

$0.0401

More Details

SZMM5Z4678T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

F

1.8

0.5

Price N/A

More Details

SZMM5Z4679T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

2

0.5

Price N/A

More Details

SZMM5Z4679T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

F

2

0.5

Price N/A

More Details

SZMM5Z4680T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

2.2

0.5

$0.0401

More Details

SZMM5Z4681T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

2.4

0.5

Price N/A

More Details

SZMM5Z4681T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

F

2.4

0.5

Price N/A

More Details

SZMM5Z4685T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3.6

0.5

$0.0401

More Details

SZMM5Z4686T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3.9

0.5

$0.0401

More Details

SZMM5Z4687T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

4.3

0.5

$0.0401

More Details

SZMM5Z4688T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

4.7

0.5

$0.0401

More Details

SZMM5Z4689T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

5.1

0.5

$0.0819

More Details

SZMM5Z4690T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

5.6

0.5

$0.0401

More Details

SZMM5Z4693T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

7.5

0.5

$0.0401

More Details

SZMM5Z4697T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

10

0.5

$0.0401

More Details

SZMM5Z4703T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

16

0.5

$0.0401

More Details

SZMM5Z4705T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

18

0.5

$0.0401

More Details

SZMM5Z4709T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

24

0.5

$0.0401

More Details

SZMM5Z4711T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

27

0.5

$0.0401

More Details

SZMM5Z4714T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

33

0.5

$0.0401

More Details

SZMM5Z4715T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

36

0.5

$0.0401

More Details

SZMM5Z4717T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

43

0.5

$0.0401

More Details

Show More

1-25 of 25

Products per page

Jump to :