Zener Diode, 500 mW 3.9 V ±5% SOD-523 Package

Favorite

Overview

This Zener Diode Voltage Regulator is packaged in the SOD-523 surface mount package. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards.

  • Voltage Regulation
  • Protection
  • Cellular Handsets
  • Automotive Electronic Control Units (ECU)
  • Small Body Outline Dimensions: 0.047in x 0.032in (1.20mm x 0.80mm)
  • Steady State Power Rating of 500mW
  • ESD Rating of Class 3 (>16kV) Human Body Model
  • UL94, VO Rating
  • Standard Zener Breakdown Voltage Range: 5% Tolerance
  • SZ Prefix for AEC-Q101 and Other Applications Requiring Unique Site and Control Change Requirements
  • Pb-Free and RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

MM5Z3V9T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3.9

0.5

$0.022

More Details

MM5Z3V9T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

3.9

0.5

$0.022

More Details

SZMM5Z3V9T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

3.9

0.5

$0.1444

More Details

SZMM5Z3V9T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

3.9

0.5

$0.0761

More Details

Show More

1-25 of 25

Products per page

Jump to :