500 mW 16 V ±5% Zener Diode Voltage Regulator

Favorite

Overview

This Zener Diode Voltage Regulator is packaged in the SOD-523 surface mount package. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards.

  • Cellular phones, hand held portables, and high density PC boards, where space is at a premium.
  • Standard Zener Breakdown Voltage Range: 2.4V to 75V
  • Steady State Power Rating of 100mW
  • Small Body Outline Dimensions: 0.047in x 0.032in (1.20mm x 0.80mm)
  • Low Body Height: 0.028in (0.7mm)
  • ESD Rating of Class 3 (>16kV) Human Body Model
  • Epoxy Meets UL94, VO
  • Cathode Indicated by Polarity Band
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260C
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

MM5Z16VMT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

16

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :