225 W, 8.2 V Zener Diode Voltage Regulator

Obsolete

Overview

Three complete series of Zener diodes are offered in the convenient, surface mount plastic SOD123 package.

  • 500 mW Rating on FR−4 or FR−5 Board
  • Wide Zener Reverse Voltage Range − 2.4 V to 110 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMSZ5237E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MMSZ5237ET1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

8.2

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.