500 mW 5.6 V ±5% Zener Diode Voltage Regulator

Overview

This Zener Diode Voltage Regulator is packaged in the SOD-523 surface mount package. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards.

  • Cellular phones, hand held portables, and high density PC boards, where space is at a premium.
  • Standard Zener Breakdown Voltage Range: 2.4V to 75V
  • Steady State Power Rating of 100mW
  • Small Body Outline Dimensions: 0.047in x 0.032in (1.20mm x 0.80mm)
  • Low Body Height: 0.028in (0.7mm)
  • ESD Rating of Class 3 (>16kV) Human Body Model
  • Epoxy Meets UL94, VO
  • Cathode Indicated by Polarity Band
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260C
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MM5Z5V6

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MM5Z5V6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

5.6

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.