Zener Diode

Overview

This is a complete series of 1 Watt Zener diodes with limits and excellent operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this in an axial-lead hermetically sealed glass package that offers protection in all common environmental conditions.

  • Zener Voltage Range - 3.3 V to 85 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • DO-41 (DO-204AL) Package
  • Double Slug Type Construction
  • Metallurgical Bonded Construction
  • Oxide Passivated Die
  • Mechanical Characteristics:
    CASE:
    Double slug type, hermetically sealed glass
    FINISH: All external surfaces are corrosion resistant and leads are readily solderable
    MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES:230°C, 1/16" from the case for 10 seconds
    POLARITY: Cathode indicated by polarity band
    MOUNTING POSITION: Any

Tools and Resources

Product services, tools and other useful resources related to BZX85C18

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

BZX85C18

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

18

1

Price N/A

More Details

BZX85C18-T50A

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

18

1

Price N/A

More Details

BZX85C18-T50R

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

18

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.