Zener 24V 05W 5%

Overview

This is a complete series of 500 mW Zener diodes with limits and excellent operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this in an axial-lead hermetically sealed glass package that offers protection in all common environmental conditions.

  • Zener Voltage Range - 2.4 V to 33 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • DO-204AH Package - Smaller than Conventional DO-204AA Package
  • Double Slug Type Construction
  • Metallurgically Bonded Construction

    Mechanical Charasteristics:
  • CASE: Double slug type, hermetically sealed glass
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES: 230°C, 1/16", fromcase for 10 seconds
  • FINISH: All external surfaces are corrosion resistant with readily solderable leads
  • POLARITY: Cathode indicated by color band. When operated in zener mode, cathodewill be positive with respect to anode
  • MOUNTING POSITION: Any

Tools and Resources

Product services, tools and other useful resources related to BZX79C24

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

BZX79C24

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead

NA

0

BLKBG

5000

No

24

0.5

Price N/A

More Details

BZX79C24-T50A

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead

NA

0

FNFLD

5000

No

24

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.