3 Watt SUR30 Zener Voltage Regulators 56 V

Overview

This is a complete series of 3.0 Watt Zener Diode Voltage Regulators with tight limits and better operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this is in an axial-lead, transfer-molded plastic package that offers protection in all common environmental conditions.

  • Power Supply
  • Zener Voltage Range - 3.3 V to 200 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Surge Rating of 98 Watts @ 1 ms
  • Maximum Limits Guaranteed On Up To Six Electrical Parameters
  • Package No Larger Than the Conventional 1 Watt Package

    Mechanical Characteristics:
    CASE: Void free, transfer-molded, thermosetting plastic
    FINISH: All external surfaces are corrosion resistant and leads are readily solderable
    MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES:230°C, 1/16, from the case for 10 seconds
    POLARITY: Cathode indicated by polarity band
    MOUNTING POSITION: Any
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 1N5943B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

1N5943B

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBX

2000

No

56

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.