Zener 1W 5%

Active

Overview

This is a complete series of 1 Watt Zener diode with limits and excellent operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this in an axial-lead hermetically sealed glass package that offers protection in all common environmental conditions.

  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
  • General Usage Device: Suitable for many different end products
  • Zener Voltage Range - 3.3 V to 91 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • DO-41 (DO-204AL) Package
  • Double Slug Type Construction
  • Metallurgical Bonded Construction
  • Oxide Passivated Die
    Mechanical Characteristics:
  • CASE: Double slug type, hermetically sealed glass
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES: 230°C, 1/16" from the case for 10 seconds
  • POLARITY: Cathode indicated by polarity band
  • MOUNTING POSITION: Any

Tools and Resources

Product services, tools and other useful resources related to 1N47

Buy/Parametrics Table

Search

Close Search

Products:

83

Share

Product Groups:

┗

Orderable Parts:

83

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

1N4728A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

3.3

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4728A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

3.3

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4728ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

3.3

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4732A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

4.7

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4732A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

4.7

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4732ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

4.7

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4733A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

5.1

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4733A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

5.1

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4733A-T50R

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

5.1

1

Price N/A

More Details

1N4733ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

5.1

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4734A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

5.6

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4734A-T50A

Loading...

Last Shipments

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

5.6

1

Price N/A

More Details

1N4734A-T50R

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

5.6

1

Price N/A

More Details

1N4734ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

5.6

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4735A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

6.2

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4735A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

6.2

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4735A-T50R

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

6.2

1

Price N/A

More Details

1N4735ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

6.2

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4736A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

6.8

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4736A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

6.8

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4736A-T50R

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

6.8

1

Price N/A

More Details

1N4736ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

6.8

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4737A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

7.5

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4737A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

7.5

1

4.63 x 2.37 x 2.37

$0.0293

More Details

1N4737ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

7.5

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4738A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

8.2

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4738A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

8.2

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4738A-T50R

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

8.2

1

Price N/A

More Details

1N4738ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

8.2

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4739A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

9.1

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4739A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

9.1

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4739ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

9.1

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4740A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

10

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4740A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

10

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4740ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

10

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4741A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

11

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4741A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

11

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4741ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

11

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4742A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

12

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4742A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

12

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4742ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

12

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4743A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

13

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4743A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

13

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4743ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

13

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4744A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

15

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4744A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

15

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4744A-T50R

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

15

1

Price N/A

More Details

1N4744ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

15

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4745A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

16

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4745A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

16

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4745ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

16

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4746A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

18

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4746A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

18

1

4.63 x 2.37 x 2.37

$0.0293

More Details

1N4746ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

18

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4747A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

20

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4747A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

20

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4747ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

20

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4748A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

22

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4748A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

22

1

4.63 x 2.37 x 2.37

$0.0293

More Details

1N4748ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

22

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4749A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

24

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4749A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

24

1

4.63 x 2.37 x 2.37

$0.0293

More Details

1N4749A-T50R

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

24

1

Price N/A

More Details

1N4749ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

24

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4750A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

27

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4750A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

27

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4750ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

27

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4751A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

30

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4751A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

30

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4751ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

30

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4752A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

33

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4752A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

33

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4752ATR

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

3000

No

33

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4753A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

36

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4753A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

36

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4754A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

39

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4754A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

39

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4755A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

43

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4755A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

43

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4756A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

47

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4757A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

51

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4758A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

BLKBG

3000

No

56

1

4.63 x 2.37 x 2.37

$0.032

More Details

1N4758A-T50A

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

FNFLD

3000

No

56

1

4.63 x 2.37 x 2.37

$0.032

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.