Fast Switching Diode

Consult Sales Office

Overview

  • Fast Switching Diode with Trr < 4.0 nsec
  • Surface Mount Device at 0.95 mm Max Height
  • Moisture Sensitivity Level 1
  • Pb Free and RoHS Compliant
  • Matte Sn (Sn) Lead Finish
  • Green Mold Compound

Tools and Resources

Product services, tools and other useful resources related to BAV99T

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BAV99T

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SOT-523

1

260

REEL

3000

No

Dual Series

85

1.25

2

0.15

4

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.