Ultra‐High Speed Switching Diodes - Triple Configuration in SC-88

Favorite

Overview

These Silicon Epitaxial Planar Diodes are designed for use in ultra-high speed switching applications. These devices are in a triple diode configuration and housed in the SC−88 package which is designed for low power surface mount applications where PCB space is at a premium.

  • Reverse Current Protection
  • Data Line Merging
  • Data Line Protection
  • Reference Voltage
  • Automotive Door Control Unit
  • Automotive Body Control Module
  • Fast trr: < 3.0 ns
  • Low CD: < 2.0 pF
  • Triple Diode Configuration in Small Package
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and areRoHS Compliant*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

NSVBAS16W1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Triple

100

1.2

1

0.2

3

2

$0.0381

More Details

Show More

1-25 of 25

Products per page

Jump to :