Schottky Diode (dual, Isolated) 15V

Obsolete

Overview

These diodes are designed for analog and digital applications, including DC based signal detection and mixing applications.

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NSR15SDW1

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

NSR15SDW1T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

-

15

0.415

0.05

-

-

1

Price N/A

More Details

NSR15SDW1T1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

-

15

0.415

0.05

-

-

1

Price N/A

More Details

NSR15SDW1T2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

-

15

0.415

0.05

-

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.