Switching Diode, dual, common cathode 100V

Obsolete

Overview

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MSD6100

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

MSD6100

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

-

100

0.82

0.1

-

4

1.5

Price N/A

More Details

MSD6100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

-

100

0.82

0.1

-

4

1.5

Price N/A

More Details

MSD6100RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

-

100

0.82

0.1

-

4

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.