High Conductance Ultra Fast Diode

Obsolete

Overview

Sourced from Process 1P. <i>See MMBD1201-1205 for characteristics.</i>

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to MMBD4148

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

MMBD4148

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Single

100

1

0.025

0.2

4

4

Price N/A

More Details

MMBD4148-D87Z

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

10000

No

-

100

-

0.025

0.2

-

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.