100 V, 200 mA 4 Small Signal Switching Diodes in dual common cathode configuration

Overview

100 V, 200 mA 4 Small Signal Switching Diodes in dual common cathode configuration in small foot print SOT-563 6 pin package.

  • Low current rectification
  • Wearables
  • Small 6 pin package SOT-563
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to BAV70DXV6

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BAV70DXV6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

1

-

REEL - Tape and Reel

1

No

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

BAV70DXV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Dual Common Cathode

100

0.715

60

0.2

6

1.5

1.60 x 1.60 x 0.55

$0.1053

More Details

BAV70DXV6T5

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

BAV70DXV6T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

NSVBAV70DXV6T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Dual Common Cathode

100

0.715

60

0.2

6

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.