Silicon Carbide (SiC) MOSFET – EliteSiC, 29 mohm, 1200 V, M3S, TO-247-3L

Favorite

Overview

The new family of 1200V M3S planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive. 

  • Industrial
  • UPS / ESS
  • Solar
  • EV Charger
  • Excellent FOM [ = Rdson * Eoss ]
  • Ultra Low Gate Charge (QG(tot) = 107 nC)
  • High Speed Switching with Low Capacitance (Coss = 106 pF)
  • 15V to 18V Gate Drive
  • New M3S technology: 29 mohm RDS(ON) with low Eon and Eoff losses
  • 100% Avalanche Tested
  • Halide Free and RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTHL030N120M3S

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

F

M3S

1200

73

29

107

106

175

$6.3082

More Details

Show More

1-25 of 25

Products per page

Jump to :