Silicon Carbide (SiC) MOSFET- EliteSiC, 65 mohm, 1200 V, M3S, TO247-4L

Overview

EliteSiC  MOSFET uses a completely new technology that provides superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size.

  • On Board Charger (OBC)
  • DC/DC converters for EV/HEV
  • Automotive EV/HEV
  • Typical RDS(on) = 65mΩ at Vgs =18V, Id = 15A
  • Qualified for Automotive According to AEC−Q101
  • New M3S technology: 65mohm RDS(ON) with low EON and EOFF losses
  • Devices are Pb−Free and are RoHS Compliant
  • 15V to 18V Gate Drive

Tools and Resources

Product services, tools and other useful resources related to NVH4L070N120M3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVH4L070N120M3S

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

No

M3S

1200

34

65

57

57

175

$9.2622

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.