Silicon Carbide (SiC) MOSFET, N‐Channel - EliteSiC, 44mohm, 650V, M2, TO247−4L

Active

Overview

EliteSiC MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • Automotive DC/DC and PFC
  • Automotive On Board Charger
  • Qualified for Automotive According to AEC−Q101
  • 650V rated
  • Max RDS(on) = 18 mΩ at Vgs = 18V, Id = 75A
  • High Speed Switching and Low Capacitance
  • 100% UIL Tested
  • Devices are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVH4L060N065SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVH4L060N065SC1

Loading...

Active

View__CAD

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

No

M2

650

47

44

74

133

175

$9.0452

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.