Silicon Carbide MOSFET, N‐Channel, 1200 V, 160 mΩ, Bare Die

Obsolete

Overview

Silicon Carbide (SiC) MOSFET uses a completely new technologythat provide superior switching performance and higher reliabilitycompared to Silicon. In addition, the low ON resistance and compactchip size ensure low capacitance and gate charge. Consequently,system benefits include highest efficiency, faster operation frequency,increased power density, reduced EMI, and reduced system size.

  • On Board Charger (OBC)
  • DC DC Inverter
  • Automotive EV/HEV
  • 1200 V
  • High Speed Switching with Low Capacitance
  • 100% UIL Tested
  • Qualified for Automotive According to AEC−Q101

Tools and Resources

Product services, tools and other useful resources related to NVC160N120SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVC160N120SC1

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

M1

1200

17

160

34

50

175

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.