Silicon Carbide (SiC) MOSFET - EliteSiC, 44 mohm, 650 V, M2, D2PAK−7L

Overview

EliteSiC  MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • Automotive
  • DC/DC Converter
  • On Board Charger
  • High Junction Temperature (Tj = 175°C)
  • Kelvin Source Configuration
  • Ultra Low Gate Charge (QG(tot) = 74 nC)
  • Low Output Capacitance (Coss = 133 pF)
  • Zero reverse recovery current of body diode
  • Typ. RDS(on) = 44 mΩ
  • 650V rated
  • 100% UIL Tested
  • Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 3.9 Ω

Tools and Resources

Product services, tools and other useful resources related to NVBG060N065SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVBG060N065SC1

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK7 (TO-263-7L HV)

1

260

REEL

800

No

M2

650

46

44

72

129

175

$8.4229

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.