Silicon Carbide (SiC) MOSFET – EliteSiC, 23 mohm, 650 V, M3S, TO-247-4L, thin lead

Overview

The new family of 650V M3S planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive.
The new family also features with zero volt switch off. It is assembled in TO247-4L thin lead which helps to reduce PCB footprint and improve power density.

  • Industrial
  • Cloud system
  • UPS / ESS
  • Solar
  • EV Charger
  • AI Data center
  • TO-247-4L Package with Kelvin source configuration and thin lead
  • Excellent FOM [ = Rdson * Eoss ]
  • Ultra Low Gate Charge (QG(tot) = 69 nC)
  • High Speed Switching with Low Capacitance (Coss = 153 pF)
  • 15V to 18V Gate Drive
  • Typ. RDS(on) = 23 mΩ at Vgs = 18V
  • 100% Avalanche Tested
  • Halide Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTH4LN023N065M3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTH4LN023N065M3S

Loading...

Active, New

CAD Model

Pb

A

H

P

TO-247 4-LEAD, THIN LEADS

NA

0

TUBE

450

No

SiC MOSFET

650

67

23

69

153

175

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.