EliteSiC, 12 mohm, 650 V, M3S, TO247-4L, Thin Leads

Overview

NTH4LN012N065M3S is a 12 mΩ SiC MOSFET with ultra low gate charge (135 nC QG(tot)). It is assembled in TO247-4L thin leads which is helpful to reduce PCB footprint and improve power density. 

  • SMPS, Solar Inverters, UPS, Energy Storage, EV Charging Infrastructure
  • Power Supply Unit, ESS, EVC
  • Typical RDS(ON) = 12 mΩ @ VGS = 18 V
  • Ultra Low Gate Charge (QG(tot) = 135 nC)
  • High Speed Switching with Low Capacitance (Coss = 281 pF)
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to NTH4LN012N065M3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTH4LN012N065M3S

Loading...

Active, New

CAD Model

Pb

A

H

P

TO-247 4-LEAD, THIN LEADS

NA

0

TUBE

450

No

SiC MOSFET

650

102

12

135

281

175

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.