Silicon Carbide (SiC) MOSFET - EliteSiC, 28 mohm, 1700 V, M1, TO-247-4L

Active, Not Rec

Overview

Silicon Carbide (SiC) MOSFET new family, 1700V M1 planar EliteSiC MOSFET is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This EliteSiC family delivers optimum performance when driven with 20V gate drive but also works well with 18V gate drive.

  • AC-DC Conversion
  • DC-AC Conversion
  • DC-DC Conversion
  • Solar Inverter
  • UPS
  • Solid State Transformer
  • Medium Voltage Grid Equipment
  • Energy Storage Systems
  • Hydrogen Electrolyzer
  • Fuel Cells
  • TO247-4LD package for low common source inductance
  • 18V to 20V Gate Drive
  • New 1700V M1 technology: 28mohm RDS(ON) with low EON and EOFF losses
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to NTH4L028N170M1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTH4L028N170M1

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

No

M1

1700

81

28

200

200

175

$26.2085

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.