Silicon Carbide (SiC) MOSFET - EliteSiC, 44 mohm, 650 V, M2, TOLL

Overview

Silicon Carbide (SiC) MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size. The TOLL package offers improved thermal performance and excellent switching performance thanks to Kelvin Source configuration and lower parasitic source inductance. TOLL offers Moisture Sensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • UPS / ESS
  • Solar
  • Max Junction Temperature 175°C
  • Leadless thin SMD package
  • Kelvin Source Configuration
  • Ultra Low Gate Charge (Qg(tot) = 74 nC)
  • Low Effective Output Capacitance (Coss = 113 pF)
  • Zero reverse recovery current of body diode
  • Typ. RDS(on) = 44 mΩ @ Vgs : 18V
  • 650V rated
  • 100% Avalanche Tested
  • Pb−Free, Halogen Free/BFR Free and RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 3.9 Ω

Tools and Resources

Product services, tools and other useful resources related to NTBL060N065SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTBL060N065SC1

Loading...

Active

CAD Model

Pb

A

H

P

H-PSOF8L 10.38x9.90x2.30, 1.20P

1

260

REEL

2000

No

M2

650

46

44

74

133

175

$4.6038

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.