Silicon Carbide (SiC) MOSFET - EliteSiC, 23 mohm, 650 V, M3S, D2PAK-7L

Active

Overview

The new family of 650V M3S planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive.

  • Industrial
  • Cloud system
  • UPS / ESS
  • Solar
  • EV Charger
  • AI Data center
  • D2PAK-7L package with Kelvin source configuration
  • Excellent FOM [ = Rdson * Eoss ]
  • Ultra Low Gate Charge (QG(tot) = 69 nC)
  • High Speed Switching with Low Capacitance (Coss = 153 pF)
  • 15V to 18V Gate Drive
  • Typ. RDS(on) = 23 mΩ at Vgs = 18V
  • 100% Avalanche Tested
  • Halide Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTBG023N065M3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTBG023N065M3S

Loading...

Active

View__CAD

Pb

A

H

P

D2PAK7 (TO-263-7L HV)

1

260

REEL

800

No

M3S

650

70

23

69

153

175

$5.8467

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.