Silicon Carbide (SiC) MOSFET - EliteSiC, 22 mohm, 1200 V, M3S, D2PAK-7L

Active

Overview

The new EliteSiC family of 1200V M3S planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive.

  • Industrial
  • UPS / ESS
  • Solar
  • EV Charger
  • D2PAK-7L package with Kelvin source configuration
  • Excellent FOM [ = Rdson * Eoss ]
  • Ultra Low Gate Charge (QG(tot) = 151 nC)
  • High Speed Switching with Low Capacitance (Coss = 146 pF)
  • 15V to 18V Gate Drive
  • New M3S technology: 22 mohm RDS(ON) with low Eon and Eoff losses
  • 100% Avalanche Tested
  • Halide Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTBG022N120M3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTBG022N120M3S

Loading...

Active

View__CAD

Pb

A

H

P

D2PAK7 (TO-263-7L HV)

1

245

REEL

800

No

M3S

1200

72

22

151

146

175

$11.4962

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.