Silicon Carbide (SiC) MOSFET - EliteSiC, 12 mohm, 650 V, M2, D2PAK-7L

Active

Overview

Silicon Carbide (SiC) MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • DC-DC Converter
  • Boost Inverter
  • UPS
  • Solar
  • Power Supply
  • Low RDSon
  • High Junction Temperature
  • 100% UIL Tested
  • RoHS Compliant
  • High Speed Switching and Low Capacitance
  • 650V rated
  • Max RDS(on) = 18.4 mΩ at Vgs = 18V, Id = 60A

Tools and Resources

Product services, tools and other useful resources related to NTBG015N065SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTBG015N065SC1

Loading...

Active

View__CAD

Pb

A

H

P

D2PAK7 (TO-263-7L HV)

1

245

REEL

800

No

M2

650

145

12

283

424

175

$16.0441

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.