Silicon Carbide (SiC) JFET - EliteSiC, 80 mohm, 650V, TO-247-3L

Active

Overview

The UJ3N065080K3S is a 650V, 80 mohm high-performance G3 SiC normally-on JFET transistors. This series exhibits ultra-low on resistance (RDS(ON)) and gate charge (QG) allowing for low conduction and switching loss. The device normally-on characteristics with low RDS(ON) at VGS = 0 V is also ideal for current protection circuits without the need for active control, as well as for cascode operation.

  • Over Current Protection Circuits
  • DC-AC Inverters
  • Switch mode power supplies
  • Power factor correction modules
  • Motor drives
  • Induction heating
  • Circuit Breaker
  • Battery Charger
  • Solar
  • Energy Storage System
  • Industrial Power Supply
  • Operating temperature: 175°C (max)
  • Extremely fast switching not dependent on temperature
  • Low gate charge and intrinsic capacitance
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to UJ3N065080K3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage

ID(peak) (A)

Typical RDS(on)

Package

Qg (nC)

Output capacitance Coss (pF)

TJ(max) (°C)

Bare Die

Reference Price

UJ3N065080K3S

Loading...

Active

CAD Model

Pb

H

TO-247

NA

0

TUBE

600

No

650

72

80

TO-247-3L

75

94

175

N

$5.7599

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.