Silicon Carbide (SiC) Schottky Diode – EliteSiC, 6 A, 650 V, D1, TO-220FP-2L

Favorite

Overview

Silicon Carbide (SiC) Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability to silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost. Llew

  • PFC
  • Industrial Power
  • Solar
  • EV Charger
  • UPS
  • Welding
  • Max Junction Temperature 175 °C
  • High Surge Current Capacity
  • Positive Temperature Coefficient
  • No Reverse Recovery / No Forward Recovery

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

FFSPF0665A

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220 FP / TO-220F-2FS

NA

0

TUBE

1000

N

D1

Single

650

6

1.75

42

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :