Silicon Carbide (SiC) Combo JFET - EliteSiC, 5.3 mohm, 750V, TO-247-4L

Active

Overview

The UG4SC075006K4S "Combo-JFET" integrates both a 750V
SiC JFET and a Low Voltage Si MOSFET into a single TO-247-4L
package. This innovative approach allows users to create circuitry
that would enable a normally-off switch while leveraging the
benefits of a normally-on SiC JFET. These benefits include ultra-low
on-resistance (RDS(on)) to minimize conduction losses and the
exceptional robustness characteristic of a simplified JFET device
structure, making it capable of handling the high-energy switching
required in circuit protection applications. For switch-mode power
conversion application, this device provides separate access to the
JFET and MOSFET gates for improved speed control and ease of
paralleling multiple devices.

  • Solid State / Semiconductor Circuit Breaker
  • Solid state / Semiconductor Relay
  • Battery Disconnects
  • Surge Protection
  • Inrush Current Control
  • High power switch mode converters (>25kW)
  • Circuit Breaker
  • Battery Charger
  • Solar
  • Energy Storage System
  • Industrial Power Supply
  • Single digit RDS(on)
  • Normally-off capability
  • Improved speed control
  • Improved parallel device operation (3+FETs)
  • Operating temperature: 175°C (max)
  • High pulse current capability
  • Excellent device robustness
  • Silver-sintered die attach for excellent thermal resistance
  • short circuit rated

Tools and Resources

Product services, tools and other useful resources related to UG4SC075006K4S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDS(max) (V)

ID(peak) (A)

Typical RDS(on)

Package

Qg (nC)

Output capacitance Coss (pF)

Reference Price

UG4SC075006K4S

Loading...

Active

CAD Model

Pb

H

TO-247-4

NA

0

TUBE

600

No

750

588

5.3

TO-247-4L

164

362

$22.6117

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.