Silicon Carbide (SiC) Cascode JFET - EliteSiC, 23 mohm, 750V, TO-247-3L

Overview

EliteSiC Cascode JFETs combine a normally-on SiC JFET with a Si MOSFET to create a normally-off device in a cascode circuit configuration, offering superior switching performance and reliability. Benefits include high efficiency, faster frequency, increased power density, reduced EMI, and smaller system size. These devices support standard gate drivers, simplifying the replacement of Si IGBTs and superjunction devices. Ideal for switching inductive loads

  • EV Charging
  • PV Inverters
  • Power Factor Correction Units
  • Motor Drives
  • induction heating
  • Electric Vehicle
  • Solar Inverter
  • AI/Datacenter Power Supply
  • On-resistance RDS(on)
  • Maximum operating temperature: 175 °C
  • Excellent Reverse Recover
  • Low Gate Charge

Tools and Resources

Product services, tools and other useful resources related to UJ4C075023K3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDS(max) (V)

ID(peak) (A)

Typical RDS(on)

Package

Qg (nC)

Output capacitance Coss (pF)

TJ(max) (°C)

Bare Die

Reference Price

UJ4C075023K3S

Loading...

Active

CAD Model

Pb

H

TO-247

NA

0

TUBE

600

No

750

66

23

TO-247-3L

37.8

217

175

N

$5.9145

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.