Schottky Barrier Diode, 2.0 A, 30 V

Favorite

Overview

SS2003M is Schottky Barrier Diode 30V, 2.0A, Low VF, Single MCPH6

  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Small Switching noise
  • Low forward voltage (IF=2A, VF max=0.40V)
  • Small package permitting applied sets to be small and slim

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SS2003M-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

Single

30

0.35

1250

2

10

20

75

Price N/A

More Details

SS2003M-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

Single

30

0.35

1250

2

10

20

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :