Schottky Barrier Diode, 60V, 70A, VF ; 0.66V Dual, TO-3PF-3L, Cathode Common

Favorite

Overview

SBT700-06RH is Schottky Barrier Diode 60V, 70A, VF ; 0.66V Dual, TO-3PF-3L, Cathode Common for High frequency rectification (switching regulators,converters,choppers).

  • Guaranteed up to Tj=150°C
  • Fast reverse recovery time
  • High reliability due to highly reliable planar structure
  • Low forward voltage (VF max=0.66V)
  • Low switching noise

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SBT700-06RH-1E

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

1

260

TUBE

30

N

Dual

60

0.66

1000

70

200

-

1400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :