Trench Schottky Rectifier, Low Forward Voltage, 100V, 4A

Favorite

Overview

The NTSA4100 is Low Forward Voltage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.

  • Switching Power Supplies including Wireless, Smartphone and Notebook Adapters
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • LED Lighting
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • These are Pb−Free and Halide−Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVTSA4100T3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

N

Single

100

0.66

45

4

50

~NA~

54.7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :