1.0 A, 20 V, Schottky Power Rectifier, Surface Mount

Favorite

Overview

The Schottky Powermite employs the Schottky Barrier principle with a barrier metal and epitaxial construction that produces optimal forward voltage drop-reverse current tradeoff. The advanced packaging techniques provide for a highly efficient micro miniature, space saving surface mount Rectifier. With its unique heatsink design, the Powermite has the same thermal performance as the SMA while being 50% smaller in footprint area, and delivering one of the lowest height profiles, < 1.1 mm in the industry. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "Oring" of multiple supply voltages and any other application where performance and size are critical.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Low Profile - Maximum Height of 1.1 mm
  • Small Footprint - Footprint Area of 8.45 mm2
  • Low VF Provides Higher Efficiency and Extends Battery Life
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink

    Mechanical Characteristics:
  • Powermite is JEDEC Registered as DO-216AA
  • Case: Molded Epoxy
  • Epoxy Meets UL94V-0 at 1/8"
  • Weight: 62 mg (approximately)
  • Device Marking: BCV
  • Lead and Mounting Surface Temperature for Soldering Purposes. 260°C Maximum for 10 seconds
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBM120ET1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

Y

Single

20

0.53

10

1

50

-

-

$0.214

More Details

NRVBM120ET3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

12000

N

Single

20

0.53

10

1

50

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :