Schottky Power Rectifier, Switch-mode, L-Series, 40 A, 45 V

Favorite

Overview

Enhanced Schottky rectifiers with lower Vf and higher surge to provide lower power loss and higher efficiency.

  • Power Supply Output Rectification
  • Power Management
  • Instrumentation
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175C Operating Junction Temperature
  • 40 A Total (20 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Weight (Approximately): 1.9 Grams
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads
  • Lead Temperature for Soldering Purposes:260C Max. for 10 Seconds
  • Power Supply

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBB40L45CTT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Y

Common Cathode

45

0.63

1200

40

200

-

-

$1.154

More Details

Show More

1-25 of 25

Products per page

Jump to :