200 V, 3.0 A Schottky Rectifier

Favorite

Overview

This device employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Very High Blocking Voltage - 200 V
  • 150°C Operating Junction Temperature
  • Guard-Ring for Stress Protection
  • This is a Pb-Free Device

    Mechanical Characteristics:
  • Case: Epoxy, Molded, Epoxy Meets UL 94, V-0
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal
    Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    260°C Max. for 10 Seconds
  • Cathode Polarity Band
  • Device Meets MSL 1 Requirements
  • ESD Ratings: Machine Model = A
    Human Body Model = 1B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBAF3200T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMA-FL

1

260

REEL

5000

Y

Single

200

0.84

1000

3

100

-

-

$0.4843

More Details

Show More

1-25 of 25

Products per page

Jump to :