1.0 A, 100 V, Schottky Power Rectifier, Surface Mount

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage, high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are AC-DC and DC-DC converters, reverse battery protection and 'Oring' of multiple supply voltages and any other application where performance and size are critical.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Protection and Free Wheeling Diode
  • Gate Driving Circuit
  • General converters
  • Lighting
  • Gasoline Direct Injection
  • Low Forward Voltage
  • Guardring for Stress Protection
  • 175°C Operating Junction Temperature
  • Epoxy Meets UL94 V-0
  • Package Designed for Optimal Automated Board Assembly
  • ESD Ratings:
    Machine Model = C, Human Body Model = 3B
  • This is a Pb-Free Device

    Mechanical Characteristics:
  • Reel Options: MBR1H100SFT3G = 10,000 per 13 in reel/8 mm tape
  • Device Marking: L1H
  • Polarity Designator: Cathode Band
  • Weight: 11.7 mg (approximately)
  • Case: Epoxy, Molded
  • Lead Finish: 100% Matte Sn (Tin)
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Device Meets MSL 1 Requirements
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVB1H100SFT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

Y

Single

100

0.76

40

1

50

-

-

$0.1261

More Details

Show More

1-25 of 25

Products per page

Jump to :