1.0 A, 40 V, Schottky Power Rectifier, Surface Mount

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General converters
  • Lighting
  • Gasoline Direct Injection
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8 inch
  • Package Designed for Optimal Automated Assembly
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • All Packages are Pb-Free
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVB140SFT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

Y

Single

40

0.55

500

1

30

-

-

$0.1127

More Details

NRVB140SFT3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

N

Single

40

0.55

500

1

30

-

-

$0.1127

More Details

Show More

1-25 of 25

Products per page

Jump to :