1.0 A, 40 V, Schottky Power Rectifier, Surface Mount

Active

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General converters
  • Lighting
  • Gasoline Direct Injection
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8 inch
  • Package Designed for Optimal Automated Assembly
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • All Packages are Pb-Free
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SNRVB140SF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

SNRVB140SFT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

No

Single

40

0.55

500

1

30

~NA~

~NA~

1.65 x 3.60 x 0.95

Price N/A

More Details

SNRVB140SFT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

No

Single

40

0.55

500

1

30

~NA~

~NA~

1.65 x 3.60 x 0.95

$0.0836

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.