1.0 A, 30 V, Schottky Barrier Diode, Low IR

Last Shipments

Overview

SBE807 is Schottky Barrier Diode, 30V, 1A, Low IR for High frequency rectification Applications.

  • High frequency rectifi cation (switching regulators, converters, and choppers)
  • Low switching noise
  • Low reverse current (VR=16V, IR max=15A)

Tools and Resources

Product services, tools and other useful resources related to SBE807

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

SBE807-TL-W

Loading...

Last Shipments

View__CAD

Pb

A

H

P

CPH-5

1

260

REEL

3000

No

Dual

30

0.53

15

1

10

10

27

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.