Schottky Diode, 40V, 200mA

Overview

Schottky barrier diodes are optimized for very low forward voltagedrop and low leakage current and are used in a wide range of dc−dcconverter, clamping and protection applications in portable devices.NSVR02HL40MX2W in a X2DFNW2 (1.0 x 0.6mm) miniature packageenables designers to meet the challenging task of achieving higherefficiency and meeting reduced space requirements.

  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Automotive ECU
  • Low Forward Voltage Drop, Low Reverse Current
  • 175°C TJ(max)

Tools and Resources

Product services, tools and other useful resources related to NSVR02HL40

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSVR02HL40MX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

40

0.32

0.1

0.2

2

8

5

1.00 x 0.60 x 0.37

$0.0547

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.