2A, 30V Schottky Half Bridge

Obsolete

Overview

These half bridge Schottky barrier diodes are designed for therectification of the high speed signal of wireless charging. TheNSR2030DMX has a very low forward voltage that will reduceconduction loss. It is housed in a XDFN 2.0 x 1.35 x 0.4 mm packagethat is ideal for space constrained wireless applications.

  • Wireless Charging for Wearables, Portable Electronics and Smartphones - PRU
  • Power Rectification
  • Wearables, Portable Electronics and Smartphones - PRU
  • Low Forward Voltage − 0.54 V (Typ) @ IF = 2 A
  • These Devices are Pb−Free, Halogen Free and are RoHS Compliant
  • Extremely Fast Switching Speed
  • Low Leakage - 5 uA @ VF= 30 V

Tools and Resources

Product services, tools and other useful resources related to NSR2030DMX

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR2030DMXTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

3000

No

Dual

30

0.65

20

-

8

25

76

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.