1.0 A, 40 V, Schottky Barrier Diode

Last Shipments

Overview

These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. They are housed in space saving micro-packaging ideal for space constraint applications.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Solid State Drives - SSDs
  • Low Forward Voltage Drop - 530 mV (Typ.) @ IF = 1 A
  • Typical leakage current of 2.1 µA @ VR = 40 V
  • 1 Amp of Continuous Forward Current
  • High Switching Speed
  • These Devices are Pb-Free, Halogen Free/BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR10T406MX2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR10T406MX2WT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X2DFNW2 1.60x0.80

1

260

REEL

8000

No

Single

40

0.53

10

1

9.5

74

295

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.